micsaund

Member Since: September 16, 2008

Country: United States

Profile

Websites

www.micsaund.com

  • Product CAB-11301 | about 2 years ago

    This is super cool, but I’d like to see shorter versions too. 6 feet is too long for “desktop” use, like connecting to a development board or external drive. Thus, maybe offer an 24 inch and 12 inch version or something like that. My WD external pocket drive came with a 12 inch cable and I love it - very portable and I use it for more than the HD. I’d prefer SparkFun red, though…

  • Product PRT-10650 | about 3 years ago

    It will be 2 rows of 5 connectors. When you place the 10 conductor ribbon cable in to crimp it, you’ll notice that every other insulation piercing pin is slightly offset. This is to connect to one of the two rows of pin sockets.

  • Product WRL-10532 | about 3 years ago

    Dunno if this is on purpose or not, but the example code is missing the closing */ on “TRANSMITTER CODE” and “RECEIVER CODE” which effectively comments the entire thing out so you don’t get any syntax highlighting/etc.

  • Product CLS-10580 | about 3 years ago

    This listing is missing a “What is included with the class” list, like other CLS entries have. Part of the fun of taking these classes is the goodies you get to take home!

  • Product CLS-10728 | about 3 years ago

    Took this class today. Very enjoyable and accessible. I’d definitely recommend it for anyone interested in getting stated with wireless!

  • Product BOB-08276 | about 3 years ago

    Why isn’t this available as a kit, with the board and all four headers, to order with one click for a discounted bundle price?

No public wish lists :(