×

Our Technical Support team will be out of the office on Wednesday, April 23 starting at 12pm. Tech Support will reopen with normal hours on Thursday, April 24 at 9am. Thank you

Tomsanity

Member Since: October 29, 2013

Country: United States

  • Product DEV-10999 | about 5 months ago

    Where and what exactly are the files that your versions are supposed to replace? I found two versions of these files in the Arduino install directory. One set is in Program Files (x86)\Arduino\hardware\arduino\cores\arduino and the other set is in Program Files (x86)\Arduino\hardware\arduino\cores\robot. I’m assuming it’s the “arduino” one and not the “robot” one?

    Thanks!

  • Product DEV-10999 | about 6 months ago

    Great! Thanks for the reply. I’ll just stick it out until this new one arrives.

  • Product WRL-11678 | about 6 months ago

    So this could be used with the 3.3V version of the Arduino Pro Micro and receive serial commands from the Arduino, right? I plan on making that setup so that the Arduino controls the RN-52 via serial commands, mostly so that I can send the RN-52 commands to re-connect but also to control playback based on analog input into the Arduino. Pretty doable, no?

  • Product WRL-11777 | about 6 months ago

    So this could be used with the 3.3V version of the Arduino Pro Micro and receive serial commands from the Arduino, right? I plan on making that setup so that the Arduino controls the RN-52 via serial commands, mostly so that I can send the RN-52 commands to re-connect but also to control playback based on analog input into the Arduino. Pretty doable, no?

  • Product DEV-10999 | about 6 months ago

    Any chance you could tell us when to be expecting this revised version?

No public wish lists :(