Member #492678

Member Since: November 27, 2013

Country: United States

  • Product DEV-11190 | about 5 days ago

    Does anybody know if the LilyPad Arduino USB can support a display? If yes, what kind of display and how? (what kind of connection and how to program it) I have attached the LilyPad Arduino USB with a bluetooth serial port module in order to send some dummy readings to an android app via bluetooth and I would like to have these readings shown on a display as well. Thank you

  • Product DEV-12587 | about 2 weeks ago

    Does anybody know if the Pro Micro can support a display? If yes, what kind of display and how? (what kind of connection and how to program it) I have attached the pro micro with a bluetooth serial port module in order to send some dummy readings to an android app via bluetooth and I would like to have these readings shown on a display as well. Thank you

  • Product DEV-10999 | about 4 months ago

    Hi I have connected the Pro Micro - 3.3V/8MHz with a

    http://www.seeedstudio.com/wiki/index.php?title=Bluetooth_Shield

    The circuit that has been created is shown in the following link:

    https://dl.dropboxusercontent.com/u/52734440/Schematic.docx

    My question is that I would like to replace the 9V battery with the following 3.7 V rechargeable LiPo one and I don’t know how.

    http://www.farnell.com/datasheets/1666646.pdf

    Can you help me please? Thank you in advance

  • Product DEV-10999 | about 5 months ago

    thank you very much

  • Product DEV-10999 | about 5 months ago

    thank you for your reply. In this size, I cannot find easily a battery with >5 V voltage. Do you think that a 3.7 V LiPo battery is sufficient for the system i described you?

  • Product DEV-10999 | about 5 months ago

    I am working on a project and I have connected the Pro Micro - 3.3V/8MHz with a http://www.seeedstudio.com/wiki/index.php?title=Bluetooth_Shield. What battery characteristics would be the most appropriate to the system? I am looking for a small in size battery (10x10x5mm), 5-9V optimal.

No public wish lists :(