avatar

Ramez

Member Since: November 29, 2013

Country: Egypt

  • Product SEN-11792 | about 5 months ago

    sounds cool…good luck with your project ^_^

  • Product SEN-11792 | about 5 months ago

    Any Arduino “board” will work with that (actually all Micro-controller with Serial communication support it), about the LCD?! what kind of info you want to display “Colored images, Non colored, small text, interactive (touch) lcd or just as a display…etc” and for the camera, Actually I couldn’t find any use of a camera in your project description! Sorry if being rude but, I’d suggest you to start from concept rather than jumping to the last step “Implementation”.

  • Product SEN-11792 | about 5 months ago

    So the previous version GT-511C1 (30°) recognition mean 15° Horizontal and 15°vertical? that’s too small!

  • Product SEN-11792 | about 5 months ago

    what does “360° recognition” mean?! it’s a planar surface so the max detection angle should be 180°,right?

No public wish lists :(