gapdev

Member Since: October 5, 2008

Country: United States

  • Product KIT-10013 | about 3 years ago

    This has always bugged me about Clocks Kits.
    Why isn’t the Display mounted on the opposite side of the board so that it can be mounted in a case? Better yet, how about a remote display board where the display separates from the components?

  • Product RTL-09876 | about 3 years ago

    “included is a 900mAh LiPo battery. This is the highest energy density currently in production"
    Did you mean 9000mAh?
    You can buy 10A single cell Lipos everywhere. But the price is a lot higher than what you are charging for this kit.

  • Product KIT-09205 | about 4 years ago

    It would be a lot easier to mount this if the Display were on one side of the board and the rest of the components on the other side. Also, real pushbuttons, either panel mount or PCB mound would be better.
    I never have understood why most clock kits are like this. All the components on the same side of the board :-(
    Kenny

No public wish lists :(