Matt3

Member Since: October 21, 2008

Country: United States

Profile

Role

student

Programming Languages

embedded C, Python, MATLAB

Universities

Duke

Interests

embedded design

Websites

http://weakorbit.com/pnotes

  • Product WRL-09411 | about 4 years ago

    we talked to a Digi Rep and they said no, the pro and xtend use different protocols

  • Product PRT-08290 | about 4 years ago

    I’d like to power a 3.3V part (the WiFly GSX board sold here). Can anyone recommend a good LDO to go from 3.7 to 3.3V? I’ve been looking at the MC33375D at Mouser but it’s not available yet..

  • Product SEN-08630 | about 4 years ago

    Has anyone tried these out against the new ‘ePIR’ modules from Sparkfun? The ePIRs cost a little bit more and claim to have a higher sensitivity.

  • Product SEN-09587 | about 4 years ago

    Has anyone compared the sensitivity of these ePIR modules to that of the ‘regular’ PIR module like SEN-08630?
    Could SFE run a test in the same spirit as the RF module range experiments?

  • Product WRL-09333 | about 4 years ago

    Finally got this working through a terminal program; I’ll be using an AVR controller to send it serial commands in the next few weeks. My notes are here: http://weakorbit.com/pnotes (search wifly). I was pretty clueless about all things ‘internet’ when I started so hopefully some people will find what I documented useful.

  • Product COM-00101 | about 4 years ago

    Or maybe a better question: how does the current rating change with a DC load vs AC? There seem to be some different stats in the datasheet.

  • Product COM-00101 | about 4 years ago

    In the tutorial they use this relay to switch an AC load. I want to switch a 12V DC load that needs about 10A. This would work to switch a DC-powered load, right..?

  • Product DEV-09115 | about 4 years ago

    I did some simple testing with an ATMega8 and PySerial; worked great, thanks!

Name Pieces Total
misc
5 149.75