SparkFun will be closed Nov 26th and 27th for the Thanksgiving holiday. Orders placed after 2:00pm MT on the 25th will ship out Monday the 30th.

Member #511688

Member Since: January 21, 2014

Country: United States

  • well I’m confused… I would have expected 2x 6 pin and 2x 8 pin… somebody tell me where these go! I need 2x 6 and 2x 8 to fit my pinout! bought them for the xbee shield which doesn’t accommodate the 10 and 8 pin. I guess I should buy the individual pieces from now one.

  • OK, this was my first project and I really enjoyed building it! I could use some help in troubleshooting though. I have triple checked all the components are in the right place and polarity, my solder joints are as you would expect from a rookie, but no bridges noticeable. When I power it up, I get just about 3V out regardless of the output switch setting.

    Anybody care to recommend a starting point/component? I have spent a lifetime doing software so debugging electronics is pretty new to me.

    so far I do see 5.25 V at the input connector, not sure where to go next. The led does come on, the voltage at the output select switch is around 1vdc regardless of the sw position but I doubt that matters.

    Sorry for the rookie question, but thanks for any help.

No public wish lists :(