×

We will be closed on November 25, 2021 and November 26, 2021 in observance of the Thanksgiving holiday. We will resume normal operations on November 29, 2021. Wishing you a safe and happy holiday from all your friends at SparkFun!

×

Receive a free SparkFun USB Thumb Drive with every order this weekend. Details.

avatar

Member #529334

Member Since: March 10, 2014

Country: United States

  • i'm using a tenergy 11.1V pack in a high-output LED light project; currently, i've got the logic side regulated down to 9V. i'm only looking to pull the bat% off the Maxim chip, so i had planned to plug this board in behind the regulator on the logic side (i.e. CELL = 9V).

    (?) Am I fouling up the Maxim IC by feeding it regulated power -- (or stated another way) -- can one use this board to gauge a pack >5V via regulating the incoming power?

    namaste.

  • Wait... so you're saying the laser bounced off the desk, hit the ceiling, then turned my chair into a doggy bed?

    (We should probably update the datasheet then, just sayin')

No public wish lists :(