Davinci2

Member Since: December 26, 2008

Country: United States

  • Product ROB-10335 | about 2 months ago

    Can the distances to the centres of the holes also be included in the dimensional drawing? I want to fix it to a camera bracket but that is not possible without knowing where the holes are.

  • Product SEN-00637 | about 3 years ago

    You need the connector to use this right? But that one is retired..

  • News - Free Day Recap | about 4 years ago

    For me it was a dissapointment..
    I was able to checkout three times but didn’t get in time to payment page. Could you guys give a small discount to the people would tried hard but didn’t have any luck?
    That could make me buy those things! :)
    Also perhaps another idea for a future free day (I hope SF grows so hard after freeday that another server cluster is necessary :p) is to let people post idea’s of future projects. The best idea’s, voted by other customers, get the free things.

  • News - Free Day is Done | about 4 years ago

    Ahh, didn’t work for me..tried it for like two hours..
    Did get to the checkout page but got lots of time-outs..
    Could give the existing customers some advantage or something next time? :) I do also a lot to promote sparkfun amongst other students!

  • Product ROB-00420 | about 5 years ago

    Will these fit on a normal axel? What is the diameter of the hole? More specs please!

  • Product PRT-00114 | about 5 years ago

    What should be the max input voltage from the wall wart?
    The max input voltage of the Lm317 is 40 volts but the schematic says it’s max 10 volts. Does it get to hot when used with an 15 volt supply or can it be done?

No public wish lists :(