Sean2

Member Since: January 3, 2009

Country: United States

  • Product COM-11272 | last year

    I started messing around with this for a bike lighting project, and I think the code I wrote based on the example is a little nicer than the current example. (Uses hardware for comm, is more frugal with variable sizes.) If anybody’s interested: https://github.com/SeanConnell/EElBikeLights/blob/eb46f7c860d2f68acfbb9eb9cc5071560d89f59b/lights.ino

    Thanks to Nate for the example code! I owe you a beer.

  • Product WRL-11047 | about 2 years ago

    Note: 38 mA is only for RX. TX is 120 mA @ 0dBm and ranges up to 190 mA @ 12dBm, all at 2Mbps. (From datasheet)

No public wish lists :(