ciclope

Member Since: January 5, 2009

Country: Spain

Profile

Interests

Arduino

Websites

www.ciclopesl.com

  • Product WRL-11373 | about 2 months ago

    I have the response. My module Xbee s1 Pro uses more than 150mA and this module can supply 150mA max :(

  • Product WRL-11373 | about 2 months ago

    I have buyed two units of this module and looks like didn’t work. I had a xbee pro s1 module connected to my Arduino pro with a tension divider and all works fine. I have changed this by the regulated module and didn’t works.

    I have connected Module -> Arduino Pro 5v -> Vcc Gnd -> Gnd Dout -> Rx Din -> Tx All works fine if I reconnect my Xbee directly with a tension divider Any Idea?

  • Product DEV-10864 | last year

    I have a problem. I want use this module with out Poe and I am power it on V+ V- with 12v but didn’t works. Where I must power the Shield?

    Thanks

  • Product COM-10256 | about a year ago

    I am having problems with Arduino UNO and Pro using this MOSFET. I don’t know if the problem is for frecuency rate on this boards. Someone knows the answer? By the moment I am using a analogWrite(pin, 100) and the output is 100% of my power suply, there are no changes if I put analogWrite(pin, 100). Thanks in advance

  • Product WRL-08687 | about a year ago

    I have no problems with this board for Series 1 and 2, but I can’t access to my 868RF XBEE modules. Someone know o have a solution for program Xbee 868?

    Thanks

No public wish lists :(