Olben1

Member Since: January 13, 2009

Country: United States

  • Product BOB-00718 | about 4 years ago

    Like most here I truely like this little board. I’m having one issue. I have ir conected to a ATMega168 running a simple character repeating program. The MCU is running on the internal oscillator at 8mHz. all works fine at 5V but there is no indication of character transmission at 3.3V.
    Any thoughts. I plan to run the project using a 3.7 LiPo battery, so 3.3V operation is required. Or is there an equivalent form factor 9 V battery?

  • Product DEV-09802 | about 4 years ago

    I’m wondering if the SFE logic converter would solve the 5V 3.3V issue. They’re small and would be easy enough to place on the proto-board.

No public wish lists :(