×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Kye

Member Since: January 20, 2009

Country: United States

  • To user Member #744409:

    I've determined why OpenMV IDE causes issues with the pyboard. It seems the default CDC INF driver provided by MicroPython which we digitally sign for you so that you can use your pyboard on a windows machine causes issues. To fix your problem you need to go to the device manager and uninstall the drivers for the two pybcdc serial ports along with deleting the device files for these driver (on uninstall windows will ask you if you'd like to do this). Once you do this your pyboard will work fine (click the rescan hardware button to cause a rescan after deleting drivers). One of the updates to windows 10 caused this issue. Previously the driver software was needed but this seems to be no longer the case. We will not install our driver anymore with windows 10 for the pyboard in new OpenMV IDE releases.

  • The lenses are standard M12 lenses. So, you can buy different types which change how the camera sees the world. Here's an example: https://openmv.io/products/super-telephoto-lens

  • Hi Member #658570 ,

    This is Kwabena (OpenMV President).

    The next version of the system will have this in the future. Note that we've found out a way to drive the camera faster to enable higher than 30 FPS for some algorithms.

  • Hi jlang,

    This is Kwabena (OpenMV President).

    Not yet, but, it's on the todo list for future functionality. We release firmware updates regularly so the feature list expands over time.

  • Hi John Morris,

    You're totally correct with your above points if you're optimizing for performance and cost. Lots of folks are releasing Android systems like this right now.

    That said, minimal effort is put into making such systems as easy and as fun to use as your first Microcontroller. The whole point of the OpenMV Cam project is to make it "easy" to control things in the real-world using computer vision functions. For the OpenMV Cam, this mean having a hard 250 mA current consumption roof so you can use the system more easily with robotic applications and program it from your computer with one standard USB cable and nothing else. For more on why... see our FAQ here: https://openmv.io/pages/faq

    About the M7 processor - it's about half the speed of a Raspberry PI zero but with a lot less RAM. It can actually do USB 2.0 but we don't enable that feature since it would mean we couldn't have DFU support anymore which makes the OpenMV Cam unbrickable. Given we allow you firmware updates it's important that you can ALWAYS recover the system.

    Note that future OpenMV Cam will have more powerful processors. The idea behind the OpenMV Cam project is to make developing easy by giving you an Arduino like (but with much better tools) programming experience. In particular, one IDE which can be used to control the whole system. Not a lot of different tools bundled together.

  • Hi Member #559126,

    This is Kwabena (OpenMV President). Yes, we have a WiFi shield which can get your OpenMV Cam online.

  • Hi reissinnovations,

    This is Kwabena (OpenMV President), we can detect faces using a Haar Cascade and then tell you face locations. Facial Recognition is possible in the future. But, we haven't written the code for that.

    That said, you can take pictures with the OpenMV Cam and then transmit said pictures to facial recognition services if you have an internet connection for the OpenMV Cam using our WiFi shield.

  • Hi bennard,

    This is Kwabena (OpenMV President).

    If you know what you're doing with a Raspberry Pi and can sling computer vision code easily along with I/O pin control then there's no need for the OpenMV Cam. But, if you aren't a master you're going to run into a step hill with OpenCV and then trying to get the output from your code to controlling stuff in the real world.

    The whole point of the OpenMV Cam is to make things "easier" - in particular doing robotics. Note that we give you a nice IDE to program the system with that makes your development experience a lot nicer that using a Raspberry PI with OpenCV.

  • Hi NorthernPike,

    This is Kwabena (OpenMV President). I hear what you're saying about Python types being complicated. It's a different world from C. But, it's easy to learn.

    Note that by high level data structure manipulation I mean things this:

    for blob in sorted(raw_blob_list, key = lambda x: x.area(), reverse = True)[0:max_blobs]

    The above python line does a "for" loop on a list of color blob detections that have been sorted by the area of each color blob in descending order on the first "max_blobs" color blob detections. Note that each color blob detection is an object with about 10 fields. I could have sorted the detections based on something else other than area().

    In python you're able to do all of this in one line more or less. In C... well, life is harder. Doing good computer vision work often requires you to filter things, sort things, etc. Python is great for this.

    For more info on the above... here's a link to an OpenMV Cam script that emulates the CMUcam5 Pixy which the above line of code is from:

    https://github.com/openmv/openmv/blob/master/usr/examples/17-Pixy-Emulation/pixy_uart_emulation.py

  • Hi Member #394180,

    This is Kwabena (OpenMV President), you can actually program the OpenMV Cam in C. We have an open-source build system available here: https://github.com/openmv/openmv/wiki/Firmware-Development. No external expensive programmer tools are required. All you need is the OpenMV Cam and a USB cable.

    The above said, our firmware is over 1 MB in size which takes a couple of minutes to program onto the STM32F7 chip. If you are developing code in C you need to be an excellent programmer who doesn't make silly mistakes to get any work done. For beginner students and hobbyist... this isn't the case. Having the python system on-board makes it really easy to get an application that uses computer vision in the real-world working quickly since you're going to have to constantly tweak settings until everything works right. Being able to compile and run in under a second is HUGE.

No public wish lists :(