ThomasJulou

Member Since: January 25, 2009

Country: France

  • Product LCD-09363 | about 4 years ago

    Thanks for your prompt reply!
    NCK states that it is based on LDS 183 controller (Philips PCF8833 compatible)?
    As far as I understand, sparkfun shield is based on either Philips PCF8833 or Epson S1D15G10. So I guessed it should be possible to adapt this library for this shield. Could you comment on the hardware differences that prevent from doing it?
    Basically, the code in this library is very clear and flexible, while sparkfun shield is much nicer? Sounds really tempting to merge both :)

  • Product LCD-09363 | about 4 years ago

    Do you know any attempt to adapt this library for this shield?
    http://www.henningkarlsen.com/electronics/a_l_rgb_glcd.php
    I did not manage to figure out whether the controller of the nck board is the same or not?
    Thank you in advance for your help!

  • Product LCD-09052 | about 5 years ago

    Hello,
    I try to connect this lcd to an arduino 2009? without success :(
    Up to now, I connected both power pins and led backlight to 3.3V (following the datasheet)? but I’m wondering what is the output voltage of arduino pins. So the question is: can I use a 3.3V lcd display with an arduino or shall I use 5V displays only?
    By the way, can I replace the potentiometer between Vss and V0 by a 15k resistor?
    Thank you in advance for your help.
    Thomas

No public wish lists :(