Emmanuel

Member Since: January 28, 2009

Country: France

  • Product DEV-12081 | about 4 months ago

    I have noticed that the HTU21D always reads 1°C higher than the MPL3115A2, and both seem to read a bit warm. I’ve got exactly the same behavior. Have you got any fix / explanation to this discrepancy ?

  • Product PRT-09216 | about 3 years ago

    I bougth and tested a couple to them. Great stuff.
    Now I’d like to include this DC-DC converter feature in my own desing / PCB.
    I’d a look on NCP1400 datasheet + NCP1400AV33EVB
    Demonstration Board (http://www.onsemi.com/PowerSolutions/evalBoard.do?id=NCP1400AV33EVB)
    Question about the Schottky Power Rectifier (D1)
    From SparkFun Break Out board : MBRA140 (1A 40V)
    From the On Semi BOM : MBR0520 (0.5A 20V)
    Is the MBRA140 not a little bit oversized ?
    I’ve space constraint with my enclosure. I’d like to get the same inductor reference as there is on the break out board.
    What is this inductor reference ?

No public wish lists :(