kostal

Member Since: January 29, 2009

Country: United States

  • Product SEN-10736 | about 2 years ago

    Are you planning to make a new PCB design that would also provide some of the PWM outputs of the processor?

  • Product WIG-10026 | about 3 years ago

    Hello there and merry Christmas!
    I would like to ask the following questions:
    1) Is it possible to use on Analog/Digital input of the arduino?
    2) Is it possible to use on PWM pin of the arduino?
    3) Can you recommend optics for further distances?

  • Product DEV-09712 | about 3 years ago

    Hello to community!
    I have a problem with this board. I am using a FTDI basic (3.3V) to read/write from UART. I write correct but it seems that i read wrong. The board does not read correct the characters that i type in the terminal. On the other hand i see the correct characters that the board writes to its uart. I am a little confused. Any help?

  • Product GPS-08416 | about 4 years ago

    Hi all
    I am just wondering are the messages that this unit outputs from its serial different to those of EM-406. And if so in what way?

No public wish lists :(