Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
Member Since: February 4, 2009
Country: United States
Product PRT-10474 about 10 years ago
Datasheet is hard to come by, from what I could find:
Dimensions :
Female side : L 20mm x W 15mm x H 8mm
Male side : L 20mm x W 15mm x H 8mm
Total Length when conneted together : L 33mm
original manufacturer: Amass
Product COM-09278 about 10 years ago
Dimensions:
1.5cm (W) X 5cm (L) X 2.75cm (H)
0.59in (W) X 1.96in (L) X 1.08in (H)
note: taken with a tape measure, so allow for extra room
Product DEV-00036 about 10 years ago
Is it just me or are the JTAG pins missing?
No public wish lists :(