Member #6026

Member Since: July 8, 2006

Country: United States

  • Product DEV-10116 | about 2 months ago

    Is it possible to power Fio with a 6V or 12V lead battery? Where should it be plugged? To the BAT + - ? In the description given on the Arduino page there are two statements which look to me a bit contradictory: (1) “Input Voltage 3.35 -12 V” (2) “with a regulated 3.3V supply on the 3V3 pin or a Lithium Polymer battery on the BAT pins. The power pins are as follows: BAT. For supplying a Lithium Polymer battery to the board.” Thanks for the help!

  • Product DEV-11520 | last year

    I am unable to load the “blink” example on my fio v3. There is no error message, but no blinking though! Is fio v3 compatible with ide 1.0.3? What about Due?

No public wish lists :(