bluerwhite

Member Since: February 12, 2009

Country: United States

Profile

Websites

http://bluerwhite.org

  • Product COM-10262 | about 2 years ago

    What’s the maximum supply voltage for this LED strip? The data sheet just says “12 VDC” without giving a range or tolerance. My unregulated 12 VDC supply might put out between 11 VDC - 15 VDC. Will this damage the LEDs?

  • News - GPS Tracking Tutorial | about 4 years ago

    I entered a robot in the AVC 2010 (see http://www.bluerwhite.org/tag/robot/), and my experience with the GPS is consistent with these findings.
    I used the latitude and longitude from the GPS, a LS20031, for position, and a magnetic compass for heading. I did not use any other sensors for position or heading. I found that the GPS did not provide useful heading at the robot’s slow speeds. I found that the GPS position was usually pretty good but subject to noticeable drift between runs and days. I had occasional loss of GPS fix.
    Overall, I was pleased with the GPS, but I don’t believe the GPS alone is adequate for the fairly precise navigation necessary for the AVC. Next year, I’ll have additional sensors to complement the GPS.

  • News - AVC Recap | about 4 years ago

    There are more details on BlueBot at http://www.bluerwhite.org/tag/sparkfun/.
    Let me know if you have questions! BlueBot will be back next year.

No public wish lists :(