×

Our Technical Support team will be out of the office on Wednesday, April 23 starting at 12pm. Tech Support will reopen with normal hours on Thursday, April 24 at 9am. Thank you

Pyrofer

Member Since: July 12, 2006

Country: United Kingdom

Profile

Websites

www.pyrofersprojects.com

  • News - Enginursday: Enginerds in… | about 3 months ago

    The Paro robot seal was invented by “The Simpsons” in the episode “Replaceable you” where Bart creates it for his science fair project. The robots however end up attacking people. I am not sure if the inventor of the Paro saw the Simpsons episode or the writer for the Simpsons saw the Paro, but either way it’s pretty damn funny.

  • Product WRL-11777 | about 8 months ago

    Can I just confirm that you can use A2DP AND SPP at the same time? I have a plan to make an animated Teddy using a serial servo controller. This would let me give that Teddy a voice and be wireless! A remote laptop could control the Teddy and hook into the internet for amazing AI. Hours of fun. Also, using it as a hands free Teddy phone would be amusing :)

  • Product WRL-11378 | about a year ago

    It looks as though this has a serial input, and anything sent via serial is relayed as a keyboard press? Or does this have a special 2 way protocol over the serial line?

  • Product SEN-11171 | about 2 years ago

    Nowhere can I find the type of sensor, is it CCD or CMOS?

    I want a global shutted NOT rolling shutter, there are hundreds of cheap CMOS spy cams, the only reason for buying this is if it’s CCD.

    PLEASE tell me it’s CCD…

  • Product COM-11138 | about 2 years ago

    And as Quazar said, I wonder what the DC ratings are…

  • Product ROB-10171 | about 3 years ago

    I swear my entire childhood was built using these.
    How many toys did I dismantle and remove them from? I cannot remember. Looks like its the exact same shape!
    Just the little plastic gears missing :p

  • Product WIG-09555 | about 3 years ago

    When you make this work with my 1999 A-Class Diesel (Merc custom codes but OBDII connector) I will buy it.
    I have a range of OBDII stuff I have bought trying to get this car talking, none work so far. The ELM chips can’t handle Merc language.

  • Product PRT-10300 | about 3 years ago

    Whoa, Who can complain about that power output!
    “5V @ 600A max"
    Who needs 1 measly amp when this does 600!
    :p Love the typo guys, was that seriously to correct another mistake?!
    Also, why didnt you launch this BEFORE I spent my Freeday coupon!

  • Product WRL-08869 | about 6 years ago

    Any chance of telling us what form of encryption this supports?
    Wep? WPA? WPA2? WPA Enterprise?

No public wish lists :(