Member #620381

Member Since: November 21, 2014

Country: United States

  • Does this base unit solve the problem of dropped TTY characters from the FT231X? The Intel Edison Breakout board and the Arduino Breakout board both suffer from a design flaw that causes the USB Console port to drop the first typed character when the Edison powers up from sleep. The reason is that they use a two wire TTY connection instead of a four wire. Does this board use a four wire connection? Has anyone verified if this issue is fixed?

  • Does this base unit solve the problem of dropped TTY characters from the FT231X? The Intel Edison Breakout board and the Arduino Breakout board both suffer from a design flaw that causes the USB DEBUG port to drop the first typed character when the Edison powers up from sleep. The reason is that they use a two wire tty connection instead of a four wire. Does this board use a four wire connection? Has anyone verify if this issue is fixed?

    Also, can this board board be powered from the USB Debug port by itself? The Intel breakout boards require usb connection to the OTG port to power the board. I find it really annoying that I need two usb connections just to log on to the device.

    Which ports power the device (OTG, DEBUG, Both)?

    Thanks

No public wish lists :(