×

SparkFun Electronics will be closed on November 26, 2020 and November 27, 2020 for the Thanksgiving holiday. We will begin normal operations at 9:00 AM Mountain Time on November 30, 2020.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Member #621162

Member Since: November 24, 2014

Country: United States

  • hello,, i want to implement solar panel application which is given in lTC3588-datasheet on this board.and i have some query regarding this my application. please help me to solve me this query. 1] if i want to apply same application for small size of solar panel such as [Voc=6.5V, p=0.5W and 70*55mm size] then can i apply? 2] what kind of changes i have to do in circuit in place of attached datasheet application zener Diod [IR05H4OCSPTR] , super capacitor[3F, 2.7V] , capacitor [100μF, 25V] , 9V battery and resistance[100ohms]? 3] can i use li-ion battery[mobiles battery]? 4] what is the purpose of battery in this circuit? means excess energy is stored in battery and when not available that we can use in our application? 5] Another query related this board is if i want to select Vcc as 1.8V then can i connect D0 and D1 pin directly to Gnd pin of board ? because GND pin and gnd's Do & D1 pads are shorted in the board. 6] How can get high for d0 and d1 ? means i have to solder it with high pads ? because too short distance between low and high in the board. please tell me if another way.

No public wish lists :(