NathanB

Member Since: February 25, 2009

Country: United States

  • Product ROB-08420 | about 5 years ago

    Mine wasn’t accurate at 12V. See my comment below

  • Product ROB-08420 | about 5 years ago

    Though it will step at 12V, I have experimented with the motor and found it will not step accurately at anything under 12.6V. It advertises a +-5% error, though mine came with no error, so it took 1600 steps, at 1/8 microstepping, to do a full rotation. Mine would not do a full 1600 steps at under 12.6V.

No public wish lists :(