EBeamBob

Member Since: March 17, 2009

Country: United States

Profile

Role

(Embedded) Software Engineer

Organizations

American Legion, Boy Scouts of America, Knights of Columbus

Spoken Languages

English, some French, some Japanese, almost no Dutch

Programming Languages

C/C++, Python, Ada, HC11 assembly, and more.

Universities

Georgia Tech, RPI

Expertise

Interfacing to serial (RS-232/422/485) command-response devices.

Interests

Ice hockey player (adult no-check)

Websites

vistec-semi.com embedded.com

Publications

EDN, EE Times, ESD, SD Times

  • News - New Product Friday: Look … | about 2 years ago

    Those responsible for sacking the people who have just been sacked have been sacked. ROTFL!

  • News - The Return to Shenzhen - … | about 3 years ago

    The electronics market in Shenzhen is the one ‘mall’ in the world where I don’t want to leave.
    How does it compare to Akihabara? (Disclaimer: I haven’t been back in the last 20 years, so I don’t know how it’s changed.)

  • News - What is it you say you do… | about 3 years ago

    I can’t be the only software type who, after seeing Office Space for the first time, cried out, “Oh GOD, this is my LIFE!” :)

  • News - A Preview of the Quiz | about 3 years ago

    Probably not NY - we only have a handful of districts on 2 hour delay here upstate. My guesses are MA (Savoy 38"), CT (Woodbury 28"), or VT (Wilmington 36").

  • News - A Preview of the Quiz | about 3 years ago

    Speaking of snow, it seems to me today’s Nor'Easter got its calendar a little mixed up. If it had waited a day, you could have had everyone here in upstate NY and New England home from work & school helping with the server load test!

  • Product DEV-08108 | about 4 years ago

    If you used the white RJ11 cable that’s shown in the picture, that might be the cause. It looks to me like its connectors are in what I would call the “normal” orientation, so pin 1 on one end is pin 1 on the other. The short RJ11 cable I just got with a new ICD 3 is the other way around: pin 1 is pin 6 on the other end, and vice versa. I don’t know why Microchip does it this way, but the poster you get with the ICD 3 does show you which pin is which. It tripped us up a little, as I found when I checked the voltage before plugging the other end into the target. (We had a pair of DB-9s in line so we just rewired one of them.)

  • News - Fighting Fires | about 5 years ago

    Not to brag, but like pretty much everyone in the Navy, I (an EE) got to go to a basic firefighting school. Because at sea, the fire department is, well, you. :)

Name Pieces Total
Minty Fresh Stuff
6 102.25
OBD2
3 60.85