Member #64350

Member Since: March 18, 2009

Country: United States

  • Product SEN-10345 | about 6 months ago

    This is definitely got the range +-6g/+-12g/+-24g right?

    My unit seems to cap at +-2g if i set register to lowest range and +-8 at highest.

    I assume I have scaled in the code correctly because I see a total of 1g when the unit has axis orientated inline with gravity.

    Anybody else seen this?

No public wish lists :(