BenB

Member Since: March 20, 2009

Country: United States

  • Product KIT-10662 | about 3 years ago

    Its a minor thing…but 48mA across the LED?

  • Product DEV-10020 | about 3 years ago

    Will the capacitive sense booster board (430BOOST-SENSE1) be making its way to SparkFun too?

  • Product SEN-09371 | about 3 years ago

    Just a note that would have saved me a lot of time: Those using this with the Arduino Wire library, you need to use the 7 bit address, not the one (8-bit) provided in the datasheet. That is: use 0x1E as the device address, the library appends the R/W bit (resulting in 0x3C / 0x3D). Hindsight is 20 / 20…

  • Product COM-00526 | about 3 years ago

    I ordered several of these a while back. I can confirm that the ones I received match the data sheet. (From left to right facing the plastic-ish side) 1: GND 2: Vout 3: Vin

  • Product SEN-08739 | about 3 years ago

    I’ve got this hooked up and not quite working. I’m running it off of a variable supply at 12V, and it is drawing about 40 mA. My RCA and DC Ground are tied together as well. When I scope the video out, I’m seeing a complex waveform as expected that changes when I put my hand in front of the screen, etc. However, I cannot get a picture out on any of my equipment (small TV, two different low power projectors). Am I missing something?
    (And yes, verified NTSC on the camera and output devices.)

  • Product LCD-10089 | about 4 years ago

    Is the 2 x 30 connector to mate with this available through SparkFun or another major source?

Name Pieces Total
B_Day_Christmas_2012
2 22.9