viKi

Member Since: March 25, 2009

Country: Portugal

Profile

Spoken Languages

Portuguese, english

Programming Languages

C , Python, Php, Html

Universities

Universidade do Algarve

Interests

Electronics, Computers, Systems development, girls

  • Product WRL-11176 | about 2 years ago

    Hi, are u going to sell only Synapse SM700 module not in a shiled?

    Regards

  • Product PRT-09541 | about 3 years ago

    Can be usefull for energy harvesting aplications like using the LTC3108 IC that can get as low as 20mV of input voltage and turn it into a usefull voltage for charging battery or a supercapacitor for using in low power aplications like wireless sensor networks. http://www.femtogen.com has a nice board using that ic

  • Product WRL-10808 | about 3 years ago

    Excelent module with lot of potencial for low cost also has HTTPS/SSL support!
    Any tutorial to enable SSL connections? How to get a certeficate and configure it?
    Regards

  • Product ROB-09402 | about 4 years ago

    Hi, does it work with 3,3V instead of 5V pulses ?
    Tanks

No public wish lists :(