Member #69070

Member Since: April 30, 2009

Country: United States

  • Product DEV-11520 | about 2 days ago

    Yes there are a number of design flaws with FIO V3, see http://www.forward.com.au/pfod/ArduinoProgramming/FioV3/index.html for details. I am currently writing up a project that overcomes most of these, cutting tracks + extra components

  • Product DEV-11520 | about 4 months ago

    As mentioned in the tutorial, the Arduino add files on do not work for Arduino V1.5. I have fixed this and put up a set of files that work with Arduino V1.5.5

    These are available from http://www.forward.com.au/pfod/ArduinoProgramming/FioV3/index.html

  • Tutorial - Pro Micro & Fio v3 Hookup Guide | about 4 months ago

    As mentioned in this tutorial the Arduino add files on do not work for Arduino V1.5. I have fixed this and put up a set of files that work with Arduino V1.5.5 These are available from http://www.forward.com.au/pfod/ArduinoProgramming/FioV3/index.html

  • Product DEV-11520 | about 11 months ago

    Warning!! DO NOT run the standard BLINK example if you have a battery connected to this board. The output of pin 13 is connected to the output of the battery charger chip STAT and THERE IS NO CURRENT LIMITING RESISTOR.

    Excessive, damaging, current will flow when one output is high and the other low.

    Standard Arduino boards add a current limiting resistor between the two output pins when this situation can occur, such as with the RX serial pin.

  • Product WRL-10822 | last year

    I have put up this tutorial in how I configured this module using FioV3 or via adhoc network http://www.forward.com.au/pfod/ArduinoProgramming/FioV3/index.html

  • Product WRL-11601 | last year

    I have put up a tutorial on setting up the RN-42XV bluetooth module for serial communication with the FioV3 board at http://www.forward.com.au/pfod/ArduinoProgramming/FioV3/index.html

  • Product DEV-11520 | last year

    I have put up a tutorial on setting up the RN-42XV bluetooth module and the RN-XV wifi module with this board at http://www.forward.com.au/pfod/ArduinoProgramming/FioV3/index.html

  • Product WRL-10822 | last year

    don’t think RN-XV echos chars, perhaps you have local echo turned on in window’s telnet.

  • Product WRL-10822 | last year

    I could not get adhoc to work from by android phone, gave up and used access point

  • Product WRL-11600 | last year

    Does not work with FIO V3 if you just plug it in. the CTS / RTS pins are swapped and there is not breakout for the CTS pin 16 on the FIO V3. What I did to get this to work is added a jumper on th RN-42 module between pins 12 and 16 this allowed the bluetooth module to send. Then every thing worked. I am working on a tutorial on setting this and the RN wifi module up. Will post when it is done.

No public wish lists :(