sirus20x6

Member Since: April 30, 2009

Country: United States

  • Product BOB-00496 | about 2 years ago

    the datasheet for that chip says it’s an sop package

  • Product BOB-00496 | about 2 years ago

    I need these in 32 pin pleawse

  • Product LCD-09568 | about 2 years ago

    can I drive the RX with 3.3V?

  • Product COM-09634 | about 3 years ago

    you could use the relay driver sold on this site and bond two channels together for full amp

  • Product LCD-08335 | about 3 years ago

    can i use a pic24fj256da210 to control this? i might need an external frame buffer but i think it can. also that chip has 3 lcd controllers. does that mean 1 for red 1 for green and 1 for blue???

  • News - Happy Free Day | about 3 years ago

    yes they did crash. what are you talking about?

  • News - Happy Free Day | about 3 years ago

    well second year second try. still couldnt get in for free day. hopefully in 2012 i’ll be able to get through

  • Product PRT-09962 | about 3 years ago

    4v 50Ua so how many to run an led under room lighting? also maybe use a capacitor and get at least a blink out of an led?

  • News - Free Day Recap | about 4 years ago

    I was one of the people refreshing like mad hoping for a piece of the pie, but I never got through. I’m very poor so $100 is ton of money for me. If you guys do this again in the future maybe there is some way to keep it to people who aren’t just going to resell. Maybe people that have a few forum posts or throw in an electronics equation to qualify? Just some thoughts.
    I hope make magazine and hack a day have a flurry of new projects because of this free day. Thank anyways for giving 1,000 very lucky people a shot at this instead of wasting money on tv commercials or something useless. good job guys.

  • Product COM-08475 | about 5 years ago

    can we get a clear pic of this thing with LEDs mounted to it but not turned on? I really have no idea how this is supposed to work, how many LEDs can be mounted to it, where the power goes etc ….

No public wish lists :(