Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.
Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
Member Since: June 23, 2015
Country: United States
Product ROB-11696 about 5 years ago
The scale in the picture is wrong. Outside diameter is 2.38 cm.
Tutorial - SparkFun Blocks for IntelĀ® Edison - I2C Breakout Block about 5 years ago
Here's some code to connect to an HMC5883L: link I had to change the i2c bus from 0 to 1.
Product DEV-13035 about 6 years ago
Ah! The Edison goes on the bottom of the stack and the OLED on the top. :-)
Product DEV-13035 about 6 years ago
How is that possible? The Edison does not have a 70 pin connector on top.
No public wish lists :(