×

We will be closed on November 25, 2021 and November 26, 2021 in observance of the Thanksgiving holiday. We will resume normal operations on November 29, 2021. Wishing you a safe and happy holiday from all your friends at SparkFun!

×

Receive a free SparkFun USB Thumb Drive with every order this weekend. Details.

Member #700205

Member Since: July 15, 2015

Country: United States

  • Need Help :-)

    I have Arduino UNO with CC3000 WiFi Shiled (without Power supply, only USB)

    "my Script" (part of it)

    include <Adafruit_CC3000.h>

    include <ccspi.h>

    include <SPI.h>

    include <string.h>

    include "utility/debug.h"

    // These are the interrupt and control pins

    define ADAFRUIT_CC3000_IRQ 3 // MUST be an interrupt pin!

    // These can be any two pins

    define ADAFRUIT_CC3000_VBAT 5 //from

    define ADAFRUIT_CC3000_CS 10

    // Use hardware SPI for the remaining pins // On an UNO, SCK = 13, MISO = 12, and MOSI = 11 Adafruit_CC3000 cc3000 = Adafruit_CC3000(ADAFRUIT_CC3000_CS, ADAFRUIT_CC3000_IRQ, ADAFRUIT_CC3000_VBAT,

    SPI_CLOCK_DIVIDER); // you can change this clock speed

    on my monitor i received:


    Hello, CC3000! Free RAM: 1128 Initializing... Attempting to connect to 773207497 Connected! Requested DHCP


    115200 baud

    can you help me to understand why it is stop in that point?

    Thanks Shachar

No public wish lists :(