×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Member #702880

Member Since: July 23, 2015

Country: United States

  • I think some of the dimensions in the datasheet are inaccurate! I designed an enclosure in CAD and the first iteration didn't fit properly.

    • Distance between two shafts for screws: 49.7mm (not 51mm)
    • Screws: 5mm (not 8mm - the Up control Holder has only 5mm shafts, and they each have a lip that extrudes down into the 8mm shafts of the Bottom Control Holder)
    • Center shaft minimum diameter: 30mm (for a snug fit with the Up Control Holder, but not required)

No public wish lists :(