Member #724011

Member Since: September 29, 2015

Country: United States

  • eBay DC converter

    Next step is to order a cell phone shield and build this: http://www.stavros.io/posts/irotary-saga/

  • SN754410 H bridge explained

    You supply two low voltage block signals; one to 1A and one to 2A. The block signals are 180 degrees out of phase. The block signals are relative to GND. By supplying a large voltage on VCC2, outputs 1Y and 2Y will provide a high voltage symmetrical block wave like so:

    1A: _|¯¯¯|___|¯¯¯|___|¯¯¯|_ +5V DC relative to GND
    
    2A: ¯|___|¯¯¯|___|¯¯¯|___|¯ +5V DC relative to GND (180 degrees out of phase compared to the signal on 1A)
    
    1Y: _|¯¯¯|___|¯¯¯|___|¯¯¯|_ +35V DC relative to GND
    
    2Y: ¯|___|¯¯¯|___|¯¯¯|___|¯ +35 DC relative to GND (180 degrees out of phase compared to the signal on 1Y)
    
    By connecting the ringer directly to 1Y and 2Y you now effectively have a -35V DC to +35V DC signal.
    

    STEP 1 - You can program an Arduino to generate two 5V 22Hz block waves 180 degrees out of phase like so:

    void setup() {
       //Phone ring signal is 22Hz typically.  20Hz is used in this example.
       //20Hz=(1/20)*1000 = 50 milliseconds period
      //50 milliseconds period = 25ms HIGH + 25ms LOW
      pinMode(12, OUTPUT);
      pinMode(13, OUTPUT);
    }
    
    void loop() {
      //Ring pattern: RING,RING.....RING,RING.....
      //RING for one second (20x 50ms = 1 sec)
    
      //RING 1
      for (int i=0; i <= 20; i++) {
        digitalWrite(12, HIGH);
        digitalWrite(13, LOW);
        delay(25);
        digitalWrite(12, LOW);
        digitalWrite(13, HIGH);
        delay(25);
      }
      //PAUSE for 0.5 seconds between first and second ring.
      digitalWrite(12, LOW);
      digitalWrite(13, LOW);
      delay(500);
      //RING 2
      for (int i=0; i <= 20; i++) {
        digitalWrite(12, HIGH);
        digitalWrite(13, LOW);
        delay(25);
        digitalWrite(12, LOW);
        digitalWrite(13, HIGH);
        delay(25);
      }
      //PAUSE for 1.5 seconds
      digitalWrite(12, LOW);
      digitalWrite(13, LOW);
      delay(1500);
    }
    

    You should now see the LED on pin13 flash at 20Hz for 1 second twice in rapid succession followed by a 1.5 second pause. pin12 carries the same signal, but 180 degrees out of phase.

    STEP 2 - Build the SN754410 'push-pull' symmetrical block wave circuit

    Simply use VCC = VCC1 = VCC2 = 5V from your Arduino for now.

    STEP 3 - DC/DC converter

    Buy a 12V in 30V-60V-90V out DC-DC converter from eBay to provide a high voltage to VCC2 instead of the +5V DC to boost the output signal on 1Y/2Y.

    STEP 4 - Increase VCC2

    Finally replace VCC2 with a higher DC voltage not exceeding 35V. 1Y/2Y signal amplitude should increase accordingly.

    Note: SN754410 is rated to 35V DC as stated in previous comments. Order more than one SN754410 if you are going to attempt to build this circuit.

    I was able to make it work just using the SN754410 + eBay DC converter (measured output of 50V DC) + Arduino without any passive components (i.e. capacitors) at all. Just keep your finger on the SN754410 to feel if it is getting hot or not (and connect a heatsink if need be).

No public wish lists :(