seanroberts

Member Since: June 5, 2009

Country: United States

  • News - New Product Friday: Year … | about 2 years ago

    “We don’t have many new products this week.”

    My least favorite phrase when an excited I check on Sparkfun on Friday :( Oh well, thanks for the great year anyways.

  • News - It's Time Again - Caption… | about 2 years ago

    Future Nate tried warning them of the dangers of unleashing the All-Dof on the masses, but they would not listen.

  • Product KIT-10446 | about 3 years ago

    I built the kit and feel like I am so close to getting it working. Does anyone else have the issue of the ALL of the LEDS being ON all of the time? I tried to see if it was just to sensitive but they are all at maximum brightness so it is hard to tell.
    If anyone knows how to fix the problem of all of the LEDS being constantly on, please tell me! Thanks.

  • Product ROB-10398 | about 3 years ago

    Hey, could you expand on this more: ‘0-16" Hg vacuum range'
    I was looking at vacuum pump measurements and it seemed like this means that the 30" hg at atm could be brought down to a vacuum of 14" hg. But then I got into looking and there are micron measurements for vacuums of 500 microns. Instead of subtracting this distance from the 30" hg they added from 0". This leads me to my question of what the zero in the 0-16" inches because this would either mean that the vacuum is perfect or that the vacuum doesn’t work at all, none of which really make sense.

  • Product COM-10201 | about 3 years ago

    Does this inverter output ac with the same frequency as a vall outlet or a higher frequency.

  • Tutorial - Number System Conversions | about 3 years ago

    seanroberts: Why does it have to be 0b and 0x to tell which form its in, not b and x?<br /><br />
    <br />
    I understand the need for a prefix,I just want to know why it has to be 0b or 0x instead for just b or x. You were talking about making things ambiguous, and having different types of numbers stat with 0 sounds ambiguous.

  • Tutorial - Bitwise Operators | about 3 years ago

    Would seem like there would be major race condition issues…

  • Tutorial - Number System Conversions | about 3 years ago

    Why does it have to be 0b and 0x to tell which form its in, not b and x?

  • Tutorial - Analog To Digital Conversions | about 3 years ago

    What is the difference between the equations 2nd and 3rd from the bottom?

  • News - Free Day is January 13th,… | about 3 years ago

    I am happy free day is here again as I got nothing last year. This plan is god because more people will get some things for their efforts.<br />
    <br />
    How do you get the free day money credits if you just want the 10 dollars per year instead of the question answering?<br />
    <br />
    If you want to tie in education into this, why does it always fall on a week day during school hours? I think I would be in debt to Sparkfun if my mom had to answer the electronics questions since she is the only one home.<br />
    <br />
    Thanks for Freeday again, I hope my mom can click the right buttons before time runs out like before.

No public wish lists :(