avatar

Keegan

Member Since: June 7, 2009

Country: United States

Profile

Organizations

FRC, Berkeley Pioneers in Engineering

Spoken Languages

English Spanish

Programming Languages

C, C++, Java, PHP, Python

Universities

UC Berkeley

Websites

http://keeganmann.com/ http://keeganmann.wordpress.com/ http://www.nurdroboticss.com/

  • Product COM-12021 | about 7 months ago

    It’d be really great if you could post the circuit diagram. i.e. how the SMD resistors I see on the strip are connected to the LEDs. Otherwise, figuring out what voltage to drive it with will be guesswork. Thanks!

  • Product COM-00733 | about 3 years ago

    I want to make sure I understand the datasheet correctly:
    Each pin can output up to 35mA, but all together the chip can output up to 70mA?

  • Tutorial - Beginning Embedded Electronics - 11 | about 5 years ago

    If an 8-bit integer is 255, and you increment it, it will rollover and become 0. 8-bit integers can only hold a value from 0 to 255. The condition part of the loop would have to be “x < 255” or lower.

No public wish lists :(