avatar

NathanTestEdu

Member Since: August 18, 2006

Country: United States

  • Product COM-09378 | about 6 months ago

    Yep! The ATtiny85 ships with a fuse that makes them operate at internal 1MHz. That fuse can be changed to operate at 8MHz internal. If you need to go above that (or need better precision than the internal oscillator) you can set the fuses to operate with an external oscillator. 20MHz is the maximum external oscillator allowed.

Name Pieces Total
Simple Sensor Kit
13 45
Parts for Aki
8 105.15
HSIAB Parts
Parts for Hacker Space in a Box trip to LA
274 2547.8
LabPack
50 1227.5
Ricardo
16 203.75
Retail - 3x5 Peg Board
83 1689.85
Nate's Wish List
44 225.1