KWC

Member Since: June 29, 2009

Country: United States

  • Product PRT-09567 | about 4 years ago

    Two Thumbs down. Although it looks really cool, it it much more difficult to see the holes than with a colored bread board. 220 grit sandpaper took the gloss off of mine an made it usable.

  • Product TOL-08696 | about 4 years ago

    Best Strippers for the money! Although I have not used any 30AWG, it works great with 28,26 & 22 AWG.

  • Product PRT-00114 | about 5 years ago

    Whose idea was it to put the input header holes off of the 0.100 grid?! My project has this board as a piggyback board on a 0.100 protoboard. Must have been that Arduino gremlin :-(
    I also wish that it was made more clear that the max input was 12V. I now need to scrounge a 50V cap for a 24V input.

No public wish lists :(