×

SparkFun will be closed for Memorial Day (5/30). Orders placed after 2pm MT on Friday (5/27) will process and ship out on Tuesday (5/31).

dwegmull

Member Since: July 3, 2009

Country: United States

Profile

Spoken Languages

English French

Programming Languages

C asm C++ BASIC Visual_BASIC Modula2

Expertise

micro controllers, steam engines

Interests

Lego, steam, railroads

Websites

www.wegmuller.org

  • I just bought this panel. I will try to answer some of the open questions about it. With extreme care it might be possible to remove the aluminum frame to make the panel thinner but then it would loose its rigidity and the cells could easily beak… There is a sticker on the back with the following information: Peak power: 10W Max power voltage: 8.2V Max power current: 1.21A Open circuit voltage: 10.2V Short circuit current: 1.37A Maximum system voltage: 1000V Operating temperature: -40°C to +85°C

No public wish lists :(