GregCapo

Member Since: August 24, 2006

Country: United States

  • Product GPS-08755 | about 5 years ago

    Looks like a great device. I’d like to run it at 10Hz continuously (ie. no sleep)for sports science research.
    Is this possible? ? Processor running fast enough?
    If yes, do I drop a 0 from “count *= 10000;” from “void delay_ms(int count)” to make it happen.
    Is it a major hack to run continuously or can I just set Awake 60 Sleep 0 in PackageTracker.h ?
    Sorry if these questions seem silly but my C is a bit rusty.
    Cheers Greg

  • Tutorial - LPC2148 USB Bootloader Tutorial | about 6 years ago

    I am trying to work through using the USB bootloader with the logomatic V2. Windows will not recognise it as a USB device. The mini SD has been formatted and the config files are present. I can’t find any mention of USB drivers in the literature. Please help.

No public wish lists :(