avatar

DanNsk

Member Since: July 14, 2009

Country: Russia

Profile

Spoken Languages

English, Russian

Programming Languages

C#, C/C++

  • Product SEN-10239 | about 11 months ago

    Guys - the correct link to article is http://tushev.org/electronics/arduino/item/47-interfacing-hh10d-with-arduino

  • Product CEL-09533 | about 3 years ago

    ok ,got it, thanks.
    misunderstood the sentences
    “…you can pair this module with our SM5100B evaluation board. There is no SIM socket on this board …"
    BTW - nice avatar :)

  • Product WRL-09977 | about 3 years ago

    Command set doc says that there is 921600 mode (ATL8), but it doesn’t work - seems not for this device :(

  • Product RTL-09891 | about 3 years ago

    LOL - Currently in orbit
    and healthy: 30 :) , planned total 59 (2014-xxxx)

  • News - Happy Free Day | about 3 years ago

    Guys, maybe to spread the load you can make several random free days through the year, or just several moments on each day (i mean if you have 150k to give - that’s about $400 for each day of the year the same as to give quiz to 5 random customers each day, 5 because not all the questions will be answered :) ). But yeah that won’t look so fun.

  • Product DEV-09931 | about 3 years ago

    I’ve made simple cable with 5v voltage regulator, 2 capacitors, 2 15k resistors (plus mini usb on one side and USB A type receptacle on the other side), and it works(tested with flash drive, usb card reader, bluetooth dongle). It gives power to both board and usb flash itself.
    One thing i don’t like in this board is that space between separate pin lines is not standard so when i made a “shield board” for this board it was tricky to connect (had to rotate connectors a bit, so that also a bit ugly looking).

  • Product CEL-09533 | about 3 years ago

    Description tells that there is no SIM socket on SM5100B board, but as i see on the picture there is a SIM slot. Who is wrong ?

No public wish lists :(