JPristel

Member Since: July 16, 2009

Country: United States

  • Product PRT-08293 | about 4 years ago

    Great charger, the board is only slightly larger than the other LiPo 7v one. It says up to 12 volt input, but at 10-12 volts this thing started smoking so I wouldn’t recommend going over 5v.

  • Product PRT-00726 | about 4 years ago

    I bought 5 of these and after a week, three are still working, on one the status LED appears to have burnt out, but appears to be charging at roughly 50mA. The other one will slowly drain the battery at about 5mAh by illuminating the LED, but only when connected to a 5v power source. Don’t waste your money on these, spend the extra $3 and get the LiPoly fast charger…

No public wish lists :(