sbemail

Member Since: August 26, 2006

Country: United States

  • Product ROB-09065 | about 4 years ago

    Not impressed with this servo…one of the nylon gears stripped after less than 5 minutes of running time. The applied torque was much less that 1.4kg/cm, it was just flicking an ordinary lightswitch on and off.

  • Product GPS-00465 | about 4 years ago

    I’m wondering if anyone could point me in the direction of information concerning the considerations involved in choosing/designing an enclosure for a GPS module such as this one.
    What sorts of materials are the GPS frequencies particularly transparent and/or opaque to? How direction dependent is the reception of the ceramic antenna?
    Both experience and experimental data welcome.
    Thanks,
    Ian

  • Product ROB-09065 | about 4 years ago

    Same question as I2C Master, have these been modified to do full rotation? And if not (which is what I’m hoping), what is the angle range between 0.9ms and 2.1ms (or whatever the timings actually are)?

No public wish lists :(