avatar

LightningHawk

Member Since: January 25, 2016

Country: United States

It took a year to take a mess of wires, hardware and WiFi dependency and turn it into a new solution to monitor plants and the environment anywhere without a WiFi password. This is BLE-IOP.

Continue reading

Remixing Anouk Wipprecht's Kitty Ear soldering project shared on OSHPARK and Shapeways.

Continue reading

Using the Mind Wave Mobile+, Mort and I created a mind-controlled IoT...solution (?) with sockets, of course!

Continue reading

Affordable, consumable, single-layer PCB design!

Continue reading

The micro:bit is an awesome piece of tiny hardware, and I just wanted to make sure we gave you another programming environment with which to play.

Continue reading

Inspired to try something new for International Week of Making, Mary mixed and poured concrete over electronics in her office.

Continue reading

We've got a new op amp tutorial using LTSpice, along with a neat little portable project: a mini guitar amp.

Continue reading

Learn the basics of SPICE simulation with Linear Technologies' free LTspice program.

Continue reading

These Raspberry Pi tips and Python tricks let you take your sensing projects off the desk and into the wild with wireless transmission and processing of data.

Continue reading

Filter noise from your latest paranormal investigation field recordings, audio-capturing UAV or anything not related to either of those two things.

Continue reading

Make friends using simple inflatable robotics.

Continue reading

Pooch-inspired projects for SparkFun's four-legged besties

Continue reading

SparkFun gator:bit v2 Hookup Guide

January 31, 2019

The gator:bit v2 is a breakout board for the BBC micro:bit. The gator:bit exposes almost every pin on the micro:bit to clippable pad with circuit protection. It also has as built-in addressable LEDs and a built-in buzzer.

Single Supply Logic Level Converter Hookup Guide

August 9, 2018

The Single Supply Logic Converter allows you to bi-directionally translate signals from a 5V or 3.3V microcontroller without the need for a second power supply! The board provides an output for both 5V and 3.3V to power your sensors. It is equipped with a PTH resistor footprint for the option to adjust the voltage regulator on the low side of the TXB0104 for 2.5V or 1.8V devices.

Little Soundie Audio Player Hookup Guide

April 26, 2018

Add sound effects to your project, prop or costume with Little Soundie Audio Player.

Papa Soundie Audio Player Hookup Guide

April 26, 2018

Add sound effects to your project, prop or costume with Papa Soundie Audio Player.

Pyboard Hookup Guide

September 7, 2017

Getting started with the Pyboard using MicroPython.

ZX Distance and Gesture Sensor SMD Hookup Guide

June 1, 2017

How to connect and use the SparkFun ZX Distance and Gesture Sensor with an Arduino.

Introduction to Operational Amplifiers with LTSpice

April 18, 2017

Picking up where we left off in "Getting Started with LTSpice," we delve a little deeper into LTSpice through an introduction of Operational Amplifiers (OpAmps).

Getting Started with LTspice

March 1, 2017

LTspice is a high performance SPICE simulator, schematic capture and waveform viewer with an impressive library of passive devices. Over 1000 models are included in the download but you can also add third party models.

Haptic Motor Driver Hook-Up Guide

January 19, 2017

Good vibes only. Getting started with the Haptic Motor Driver.

PiRetrocade Assembly Guide

October 28, 2016

Build your very own retro gaming controller with a Raspberry Pi using the SparkFun PiRetrocade Kit!

OpenScale Applications and Hookup Guide

July 22, 2016

OpenScale allows you to have a permanent scale for industrial and biological applications. Learn how to use the OpenScale board to read and configure load cells.

Electret Mic Breakout Board Hookup Guide

June 23, 2016

An introduction to working with the Electret Mic Breakout Board.
  • That will work as well.

  • For Arduino programming you'll need a 3.3V FTDI breakout board just like you would to program a pro mini. If you'd like to update the firmware on the VSLI chip you'll need the VSIDE IDE and use the UART pins on the right side of the board to program it.

  • The Papa Soundie can only play 1 audio file at a time. If you are looking to play or mix multiple files (up to 14 stereo tracks) I'd recommend the SparkFun WAV Trigger.

  • You can take a reading as often as you'd like from all or specific sensors on board and set up the alarms how they make sense to you. It's part of what we were going for.

    We were optimizing energy - With three sensors on board and powering the microcontroller every energy savings we could take we did. If we had seen mA anywhere in our measurements we would have considered our experiment a failure by our own standards.

  • Not hard at all. We just intermittently power the device for a second or so 24 times a day. This also drastically reduces corrosion. Maybe something to consider for the next round.

  • I don't see a need to take measurements more than once an hour. The most interesting times to take more measurements are at sunrise and sunset. Every reading can change enough to make the graphs less boring.

    The alarms are set in Cayenne. It's easier set up a text alert from the My Device's platform than try to build it into the app. Though it could be easy enough to do it with a python script if you are using a Raspberry Pi to read the data. I haven't used an Alexa or Echo - I bet you could ask Alexa to sound an alarm under some conditions.

    I also noticed a typo in the blog post - when taking powering the sensor and reading the data the current is 152uA not 152mA.

  • I've never needed a claw hammer for my home office more than I do now. Might even need 2.

  • I think you can manipulate it in code but you won't be able to change the pitch while playing. You'd have to tweak it, play it, tweak it, play it, etc. The VS1000D firmware is in the repo, have at it.

  • This isn’t a headphones application. You can plug headphones in, get a tiny amount of sound but the product needs to be used with powered speakers.

  • This isn't a headphones application. You can plug headphones in, get a tiny amount of sound but the product needs to be used with powered speakers.

Single Supply Logic Level Converter - Example 2

LightningHawk 9 items

This wishlist contains all the necessary parts to complete...

Single Supply Logic Level Converter - Example 1

LightningHawk 8 items

This wishlist provides all necessary hardware to complete...

WSG

LightningHawk 68 items

This wishlist is a collection of parts needed to build up 3...

IoT for Plants

LightningHawk 7 items

Prototyping and soldering skills required.

Ryan's Wishlist

LightningHawk 11 items

Everything Ryan needs to write code/libraries for 6DOF IMU...