×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Member #76996

Member Since: July 21, 2009

Country: United States

  • Yes, can you please share more detailed specifications RE "Battery includes built-in protection against over voltage, over current, and minimum voltage." I want to include low voltage shutoff in my next project so I don't destroy batteries, but if the battery already has a minimum voltage cutoff around 3.0 V that would save me a lot of trouble.

    Thanks!

  • I love Sparkfun, but I'm really pissed off that they're as lazy (dishonest?) as everyone else that sells solar cells like this, with respect to the power rating. Power = V * I (instantaneous); Power != open circuit voltage * short circuit current. In either case of open circuit or short circuit Power = 0. Open circuit Voltage 8V * Open circuit current 0A = 0 W Short Circuit voltage 0V * short circuit current 0.65A = 0W Please post more realistic ratings, i.e. actual current and voltage at peak power, if not current vs. voltage curve.

No public wish lists :(