Scott216

Member Since: August 18, 2009

Country: United States

  • Product DEV-09473 | about 2 months ago

    What’s the purpose of the tiny holes surrounding the mounting holes?

  • Product WIG-11125 | about 11 months ago

    I’ve got this working some of the time with my Arduino UNO (breakout board is powered from UNO 3.3v supply) in serial mode, but the breakout board keeps getting hung up or something because no sound plays when it should. The busy pin will be HIGH, but nothing is coming out of the speaker. I tried the delay() changes in Wtv020sd16p.cpp, but that didn’t help. I have to remove and re-apply power from the breakout board to get it working again. I posted more details on the Arduino forum: http://forum.arduino.cc/index.php?topic=117009.msg1278094#msg1278094

  • Product SEN-10955 | about 11 months ago

    The example code (https://github.com/sparkfun/MMA8452_Accelerometer/tree/master/Firmware/MMA8452Q_BasicExample) doesn’t work with an Arduino Leonardo. The Leonardo runs okay for 15 to 30 seconds, then hangs.

  • Product LCD-11741 | last year

    The spec sheet doesn’t have the physical dimensions. What the overall size and what’s the display area size?

  • Product COM-00105 | about a year ago

    I don’t see this in the Sparkfun’s Eagle library. Is it there somewhere?

  • Tutorial - MaKey MaKey QuickStart Guide | about a year ago

    Is there a schematic available? I’d like to see how it detects an input.

  • Product PRT-08073 | about a year ago

    Is this part in the Sparkfun Eagle library?

  • Product WRL-09976 | about 2 years ago

    Is it the case that I shouldn’t use the serial monitor and when the DLINE/UART switch is in the UART position? I’m doing it and I don’t have any problems. But from reading the comments, it sounds like I should leave the switch in the DLINE position, and configure my sketch to use pins 2 & 3. I’m a bit confused about this. In this method, are pins 2 and 3 communicating with the Xbee or the serial monitor. How exactly to do I change my code to use pins 2 & 3? Also, is this change not possible with the Leonardo and Mega? One of the comments says something about not all pins supporting change interrupts. I assuming this means Leonardo and Mega can’t use Pins 2 & 3.

    Currently I’m using XBee Series 1 and the Uno with IDE v 1.0.1

  • Product PRT-11037 | about 2 years ago

    I don’t like these at all. The plastic around the alligator clip is very slippery, so when you are squeezing it, the clip slips round inside the plastic.

  • Product SEN-11005 | about 2 years ago

    Can you recommend what size resistors and capacitors to use in this circuit if using it with Sparkfun’s current sensor.

No public wish lists :(