rms099k

Member Since: August 19, 2009

Country: United States

  • Product PGM-09231 | about 5 years ago

    Hey guys, everything is working except for the chip verification. Any ideas?
    C:\Users\User\Desktop\blink_1MHz>avrdude -F -c usbtiny -patmega168 -U flash:w:T
    est.hex

    avrdude: 144 bytes of flash written
    avrdude: verifying flash memory against Test.hex:
    avrdude: load data flash data from input file Test.hex:
    avrdude: input file Test.hex auto detected as Intel Hex
    avrdude: input file Test.hex contains 144 bytes
    avrdude: reading on-chip flash data:
    Reading | ################################################## | 100% 0.09s
    avrdude: verifying …
    avrdude: verification error, first mismatch at byte 0x0007
    0x00 != 0x0c
    avrdude: verification error; content mismatch
    avrdude: safemode: Fuses OK
    avrdude done. Thank you.

No public wish lists :(