Member Since: April 16, 2016
Country: United States
Product SEN-15906 about a year ago
What is the video region for this? Ntsc? Or pal?
Product TOL-15341 about a year ago
What's the wire gauge used?
Product SPX-15332 about 2 years ago
Is there going to be any functional difference between these blackboards and their redboard equivalents?
Product SEN-10293 about 3 years ago
Can this be safely used with the Max3232 breakout (BOB-11189)? I couldn't find a max Vp-p rating in the datasheet or on this page.
Product COM-11372 about 3 years ago
How well do these work as a replacement for the 3V6 zeners in a v-usb project operating at 5 volts? Current is 25mA assuming 3.4V Vf, btw, due to 68 ohm resistors. (3V6 zeners over 3V3 due to the I/V curve placing 3.3V at 100s of mA on a 3V3 zener, iirc)
Product DEV-12923 about 5 years ago
Might want to say the clock speed is 16MHz somewhere on this page
No public wish lists :(