Jollian

Member Since: September 7, 2009

Country: United States

  • Product SEN-10904 | about 2 years ago

    Can this be used to determine the color temperature in kelvin of a light source? such as an LED, to determine if the rating of 6500K is accurate or not?

  • Product DEV-10998 | about 2 years ago

    a 3.3v version would be EPIC :-)

  • Product DEV-10936 | about 2 years ago

    Any chance you can find some bi or tri colour bargraphs like these?

  • News - Epic New Product Thursday | about 3 years ago

    Awesome! These vids are a great idea and really give you context to the physical size of the items. One thing though - both the IR and RFID items are missing a key aspect (IMHO) - RANGE!!! <br />
    <br />
    No need for a hugely deep analysis like the RFID vid & RF posts u guys did a while back, but maybe just simply something like an indicative “we found xyz has a read range of around blah metres more or less…” Cheers! :-)

  • Product SEN-08656 | about 5 years ago

    On page 10 of the datasheet - the command table shows you what data it can output.
    Pretty cool as you can get raw data from the 3D magnetometer, 3D Accelerometer as well as the pitch & roll angles - oh, yeah, and also the compass heading :P

No public wish lists :(