AnotherMike

Member Since: September 15, 2009

Country: United States

  • Product DEV-10305 | about 3 years ago

    Unless my eyes deceive me, there are holes and silkscreen on the board for these diodes to be placed should they be required (they are right next to the screw terminals.) It would be nice if a link to an appropriate part were part of the product description, though, for less clicking and more shopping! :-)

  • Product COM-10024 | about 3 years ago

    Got one of these for Christmas, very excited! I read the spec sheet twice, and I may be blind, but… what are the typical and max inputs of AUDIO_IN supposed to be? I see a reference to .1V and .3V peak-to-peak, so I assume those are “safe” values… but no idea how close to the hairy edge those values are. Anyone measured?

  • Product COM-09000 | about 3 years ago

    Thanks! :-)

  • News - Free Day is January 13th,… | about 3 years ago

    Very cool. :-)<br />
    <br />
    I have no idea what your back-end architecture is now, but I ran across this recently and wanted to share what I think this is a very interesting read for server folks:<br />
    <br />
    http://www.allthingsdistributed.com/files/amazon-dynamo-sosp2007.pdf<br />
    <br />
    Also, this:<br />
    <br />
    http://cassandra.apache.org/<br />
    <br />
    Good luck, and good on ya!

  • Product COM-00697 | about 3 years ago

    Hmm, link to 12' GPS Wall Clock doesn’t appear to be working at the moment…

  • Product COM-09000 | about 3 years ago

    Reading on the ThingM site, it looks like the specs on the controller board have been upgraded to 3A MOSFETs and 24V power… if I order one, will I get an older 1A unit or a newer 3A unit or is there no way to tell? Looks like an awfully fun device!
    Thanks,
    Mike

  • Product COM-08205 | about 4 years ago

    Which USB version does it support? Is it hi-speed?

Name Pieces Total
AnotherMike's Wishlist
2 47.9