Znegl

Member Since: September 16, 2009

Country: Denmark

Profile

Spoken Languages

Danish

  • Product SEN-10904 | about 2 years ago

    Isn’t the recommended decoupling capacitor of 100nF already on the board? Seems like someone forgot to remove it from the copy-paste :)

  • Product DEV-10618 | about 3 years ago

    I found out that frying your Arduino won’t be an issue, since the shields sends no power to the 5V pin. Instead it feeds 12V to the VIN pin. So to get 12V on all the outputs, you just have to send 12V to the ATX pin marked 5V also.

  • Product DEV-10618 | about 3 years ago

    Is there any way to convert it to output 12V on all 6 terminals whitout frying my Arduino? I bought it thinking that it was sending 12V out on all 6 terminals and only using 5V to power the Arduino :(

Name Pieces Total
Rare sager
5 50.75